Stainless Steel Precision Vise (PV-20SU)

Stainless Steel Precision Vise PV-20SU

Product Details:

Manufacturer part number: PV-20SU

Brand: SAKAESEIKI

Price: 517.10

Delivery time: 7 Days


Technical Data:

Overall length: 65 mm

Width: 25 mm

Height: 30 mm

Mouth opening: 20 mm

Mouth width: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PV-20SU

Stainless Steel Precision Vise: related images

Part Number
PV-20SU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Width
(mm)
Height
(mm)
Mouth opening
(mm)
Mouth width
(mm)
Mouth depth
(mm)
Precision Mass
(kg)

517.10 €

1 7 Days 652530202510Parallelism/squareness: within 0.002 mm0.3

Loading...

  1. 1

Basic information

Material Martensitic Stainless Steel Quenching hardness HRC56°

Tech Support