Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BT50-TWC25-150-S
Part Number
|
---|
BT50-TWC25-150-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Shank diameter | Protrusion length (L/D) | Maximum machining diameter (mm) | Compatible shanks (mm) | Effective machining length M (mm) | Head (mm) | Cartridge | Tip | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
353.79 € | 1 | 7 Days | ø25 | 24 | 150 | ø33 | BT50-SBS1-150 | 104 | HE25 | CT25 | WT25-079 | 4.0 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Nominal | TWC |
---|
This page is
You can find the detail information about specifications and dimensions on part number BT50-TWC25-150-S.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Shank diameter
Protrusion length (L/D)
Maximum machining diameter(mm)
Compatible shanks(mm)
Effective machining length M(mm)
Head(mm)
Cartridge
Tip
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BT40-TWC62-135-S |
BT40-TWC88-165-S |
BT50-TWC125-165-S |
BT50-TWC32-165-S |
BT50-TWC44-165-S |
BT50-TWC44-225-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Shank diameter | Protrusion length (L/D) | Maximum machining diameter (mm) | Compatible shanks (mm) | Effective machining length M (mm) | Head (mm) | Cartridge | Tip | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
411.02 € | 1 | 7 Days | ø62 | 54 | 135 | ø89 | BT40-SBS4-135 | 100 | HE62 | CT62 | WT62-127 | 2.7 | ||
473.29 € | 1 | 7 Days | ø88 | 64 | 165 | ø126 | BT40-SBS5-165 | 130 | HE88 | CT88 | WT62-127 | 4.4 | ||
630.41 € | 1 | 7 Days | ø125 | 82 | 165 | ø175 | BT50-SBS6-165 | 119 | HE125 | CT125 | WT62-127 | 7.7 | ||
359.39 € | 1 | 7 Days | ø32 | 31 | 165 | ø45 | BT50-SBS2-165 | 119 | HE32 | CT32 | WT32-095 | 4.2 | ||
430.56 € | 1 | 7 Days | ø44 | 42 | 165 | ø63 | BT50-SBS3-165 | 119 | HE44 | CT44 | WT32-095 | 4.7 | ||
446.61 € | 1 | 7 Days | ø44 | 42 | 225 | ø63 | BT50-SBS3-225 | 179 | HE44 | CT44 | WT32-095 | 5.2 |