NKK Type Carrying Case With Waterproof Lock

NKK Type Carrying Case With Waterproof Lock

Click on this image to zoom in.

Click on this image to zoom in.

  • NKK905B
  • NKK915B
  • NKK918B
  • NKK920B
  • NKK925B
  • NKK930B
  • NKK933B
  • NKK935B
  • NKK940B
  • NKK945B
  • NKK950B
  • NKK960B

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NKK905B
NKK915B
NKK920B
NKK933B
NKK935B
NKK945B
NKK950B
NKK960B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Specifications

174.67 €

1 Available 5 Days 1,600318 × 257 × 152220 × 170 × 131.5-

247.81 €

1 7 Days 2,100400 × 307 × 173320 × 210 × 152-

296.64 €

1 Available 7 Days 2,400424 × 340 × 173360 × 240 × 152-

377.72 €

1 7 Days 3,900503 × 409 × 254430 × 300 × 233-

443.37 €

1 Available 7 Days 5,300559 × 356 × 229415 × 265 × 179Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1$Includes casters

422.78 €

1 Available 7 Days 5,000638 × 505 × 224530 × 400 × 202-

574.70 €

1 Available 5 Days 7,000579 × 465 × 297420 × 360 × 247Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1$Includes casters

704.84 €

1 Available 7 Days 9,000645 × 508 × 368470 × 365 × 316Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1$Includes casters

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Case color Black
Material Cover base: reinforced PP (polypropylene); latch: Nylon 66; handle grip: elastomer; internal pressure adjustment valve: Nylon 66 PTFE; hinge pin: stainless steel; waterproof packing: EPDM; key: stainless steel Protection Grade IP65 Operating Temperature Range(°C) -20 to 60

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360