Nut Catch Magnets (For Sockets) NCMG

Nut Catch Magnets (For Sockets) NCMG
[Features]
· Attached to a socket to allow work performed with a bolt/nut magnetically held.
· Can be used with long protruding bolts with its through-hole design.
· Compatible with the insertion size type, hexagonal/bi-hexagonal types, and standard/long/deep types.
· The sockets do not directly touch the magnets and are not magnetized.
· The plastic hexagonal parts do not damage the sockets.

(i)Remark

  • The number of magnets varies by size. Please do not use this product for powered tools, such as an impact wrench. The magnets cannot be used with non-magnetic screws, such as those made of stainless steel, aluminum and brass. Please completely remove the remaining burrs after each size is cut off.
  • Insert the socket into the applicable size magnet with the magnetic side facing out. Do not use the magnets in an area where magnetism may be harmful. Please do not use this product if there is any abnormality, such as cracking, chipping, wear, deformation, etc. Do not attempt to modify this product. Applying heat to or modifying the product may significantly lower the quality. Please maintain a comfortable posture while working.
  • The image is an example.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NCMG070
NCMG100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Single Product/Set Classification Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Number of Ratchet Teeth Color Insertion Angle Convexity
(mm)
Overall Length JAN Code Trusco Code Size
(mm)
Mass
(g)

25.54 €

1 10 Days Single Item Others18$19$20$21$22$23$24$-72-Convex 12.76284953488295528447-2543T1 (4.5) × T2 (4)-

22.14 €

1 10 Days Set Product10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm176-Black----T1 (4) × T2 (3.5) × T3 (3)5

Loading...

  1. 1

Basic information

Application For handwork Socket shape Hexagon/Double Hex

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360