Manufacturer part number: EXLN04M032C32.0R04
Brand: TUNGALOY
Price: 597.14 €
Delivery time: 6 Days
blade diameter D: 32.00 mm mm
Overall length (L): 150 mm
Shank diameter (d): 32 mm
Dimensions Lf: 70 mm
Dimensions ΦDc1: 24.0 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EXLN04M032C32.0R04
Part Number
|
---|
EXLN04M032C32.0R04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Dimensions Lf (mm) | Dimensions ΦDc1 (mm) | |
---|---|---|---|---|---|---|---|---|---|
597.14 € | 1 | 6 Days | 32.00 mm | 150 | 32 | 70 | 24.0 |
Loading...
Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical | Compatible Inserts | LNMX04** | Dimension ℓs(mm) | 80 |
---|
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Dimensions Lf(mm)
Dimensions ΦDc1(mm)
Filter by standard shipping days
Optional Attributes