DoTwist-Ball Series HXLN04-M Type Radius Cutter For 3-Dimensional Machining (HXLN04M025M12R03)

DoTwist-Ball Series HXLN04-M Type Radius Cutter For 3-Dimensional Machining HXLN04M025M12R03

Product Details:

Manufacturer part number: HXLN04M025M12R03

Brand: TUNGALOY

Price: 510.24

Delivery time: 6 Days


Technical Data:

blade diameter D: 25.00 mm mm

Dimensions Lf: 35 mm

Dimensions ΦDc1: 17.0 mm

Dimension C: 10

Dimension L6: 57 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXLN04M025M12R03

Part Number
HXLN04M025M12R03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimensions Lf
(mm)
Dimensions ΦDc1
(mm)
Dimension C Dimension L6
(mm)
Dimension ⌀D3
(mm)
Mounting bolt Ts Boss Thickness T
(mm)

510.24 €

1 6 Days 25.00 mm3517.0105721M1217

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical Compatible Inserts LNMX04**

Tech Support