DoTwist-Ball Series TXLN Type Radius Cutter For 3-Dimensional Machining

DoTwist-Ball Series TXLN Type Radius Cutter For 3-Dimensional Machining
[Features]
· Tool diameter: ⌀40, 50 mm
· Bore type
· HJ insert for high-feed machining can also be used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TXLN04M040B16.0R06
TXLN04M050B22.0R07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions ΦDc1
(mm)

837.35 €

1 6 Days 40.00 mm4016185.68.432

869.10 €

1 6 Days 50.00 mm5022206.310.442.0

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical Compatible Inserts LNMX04**

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support