DoMini-Mill Series HFWX04-M Type Small-Radius Cutter For Finish Processing (HFWX04M020M10R03)

DoMini-Mill Series HFWX04-M Type Small-Radius Cutter For Finish Processing HFWX04M020M10R03

Product Details:

Manufacturer part number: HFWX04M020M10R03

Brand: TUNGALOY

Price: 334.16

Delivery time: 6 Days


Technical Data:

blade diameter D: 20.00 mm mm

Dimensions Lf: 30 mm

Dimension C: 10

Dimension L6: 49 mm

Dimension ⌀D3: 17.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFWX04M020M10R03

Part Number
HFWX04M020M10R03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimensions Lf
(mm)
Dimension C Dimension L6
(mm)
Dimension ⌀D3
(mm)
Mounting bolt Ts Boss Thickness T
(mm)

334.16 €

1 6 Days 20.00 mm30104917.8M1015

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Inclined Cuts / Vertical Compatible Inserts WXHU04**

Tech Support