Manufacturer part number: EPTN12M040C32.0R04N
Brand: TUNGALOY
Price: 394.84 €
Delivery time: 6 Days
blade diameter D: 40.00 mm mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPTN12M040C32.0R04N
Machining Application | Side / Groove | Overall length (L)(mm) | 115 | Shank diameter (d)(mm) | 32 |
---|---|---|---|---|---|
Dimensions Lf(mm) | 35 | Compatible Inserts | TN*U12 | Dimension ℓs(mm) | 80 |