TungForce-Rec Series EPAV Type End Mill For Square Shoulder Machining (EPAV06M016C16.0R03)

TungForce-Rec Series EPAV Type End Mill For Square Shoulder Machining EPAV06M016C16.0R03

Product Details:

Manufacturer part number: EPAV06M016C16.0R03

Brand: TUNGALOY

Price: 331.32

Delivery time: 6 Days


Technical Data:

blade diameter D: 16.00 mm mm

Overall length (L): 90 mm

Dimensions Lf: 20 mm

Dimension ℓs: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPAV06M016C16.0R03

Part Number
EPAV06M016C16.0R03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Dimensions Lf
(mm)
Dimension ℓs
(mm)

331.32 €

1 6 Days 16.00 mm902070

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical Compatible Inserts AVGT06**

Tech Support