DoForce-Tri Series TPTN12 Type Cutter For Square Shoulder Machining (TPTN12J125B38.1R12)

DoForce-Tri Series TPTN12 Type Cutter For Square Shoulder Machining TPTN12J125B38.1R12

Product Details:

Manufacturer part number: TPTN12J125B38.1R12

Brand: TUNGALOY

Price: 1,143.93

Delivery time: 6 Days


Technical Data:

blade diameter D: 125.00 mm mm

Overall length (L): - mm

Dimensions φD: 38.1 mm

Dimension L: 38 mm

Dimension B: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPTN12J125B38.1R12

Part Number
TPTN12J125B38.1R12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)

1,143.93 €

1 6 Days 125.00 mm-38.1381015.971

Loading...

  1. 1

Basic information

Machining Application Side / Groove Compatible Inserts TN*U12

Tech Support