DoTriple-Mill Series TASN13 Type Surface Machining Cutter (TASN13J100B31.7R06)

DoTriple-Mill Series TASN13 Type Surface Machining Cutter TASN13J100B31.7R06

Product Details:

Manufacturer part number: TASN13J100B31.7R06

Brand: TUNGALOY

Price: 787.48

Delivery time: 6 Days


Technical Data:

Dimensions φD: 31.75 mm

Dimension L: 32 mm

Dimension B: 8 mm

Dimension A: 12.7 mm

Dimensions φDb: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TASN13J100B31.7R06

Part Number
TASN13J100B31.7R06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Dimensions ΦDc1
(mm)
Dimensions ΦDc2
(mm)
Dimension Lf1
(mm)
Dimension Lf2
(mm)
Dimension ⌀DC3
(mm)
Dimension Lf3
(mm)
Cutter Tightening Bolt

787.48 €

1 6 Days 31.7532812.7-100103.050.048.599.148.5TMBA-1M16H

Loading...

  1. 1

Basic information

Machining Application Plane

Tech Support