Ball Nose-Finish Series EBFM Type Ball End Mill For 3-Dimensional Machining

Ball Nose-Finish Series EBFM Type Ball End Mill For 3-Dimensional Machining
[Features]
· Tool diameter: ⌀8 to 32 mm
· Shank type
· Radius type insert can also be used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EBFM10S10C140
EBFM10S10C220
EBFM10T12S100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Application blade diameter D
(mm)
Finish category Air Hole Dimensions Lf
(mm)
Compatible Inserts Dimension ℓs
(mm)
Dimension L2
(mm)
Trusco Code α Shank material

395.52 €

1 6 Days Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical10 mm-No75ZF*M100○○○65---Ultra-hard

466.94 €

1 6 Days Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical10 mm-No140ZF*M100○○○----Ultra-hard

154.38 €

1 6 Days Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical10 mm-Yes-ZF*M100○○○-15-Steel

Loading...

  1. 1

Tech Support