Ball Nose-Finish Series HBFM Type Ball End Mill For 3-Dimensional Machining (HBFM10M06)

Ball Nose-Finish Series HBFM Type Ball End Mill For 3-Dimensional Machining HBFM10M06

Product Details:

Manufacturer part number: HBFM10M06

Brand: TUNGALOY

Price: 154.38

Delivery time: 6 Days


Technical Data:

Machining Application: Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical

blade diameter D: 10 mm mm

Finish category: -

Air Hole: Yes

Dimensions Lf: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HBFM10M06

Part Number
HBFM10M06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Application blade diameter D
(mm)
Finish category Air Hole Dimensions Lf
(mm)
Compatible Inserts Dimension C Trusco Code Dimension L6
(mm)
Dimension ⌀D3
(mm)
Mounting bolt Ts Boss Thickness T
(mm)

154.38 €

1 6 Days Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical10 mm-Yes20ZF*M100○○○5-34.59.7M67

Loading...

  1. 1

Tech Support