Manufacturer part number: TLA15R080L083BT50-04M
Brand: TUNGALOY
Price: 1,847.22 €
Delivery time: 6 Days
blade diameter D: 80 mm mm
Maximum Cutting Depth (Ad): 83 mm
Dimensions Lf: 107 mm
Total no. of tips z: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TLA15R080L083BT50-04M
Machining Application | Side / Groove | Air Hole | Yes | Compatible Inserts | TOMT15○○○ |
---|