TungTri-Shred Series LPTC16 Type Roughing Cutter For Square Shoulder Machining (LPTC16M080B32.0L076R04)

TungTri-Shred Series LPTC16 Type Roughing Cutter For Square Shoulder Machining LPTC16M080B32.0L076R04

Product Details:

Manufacturer part number: LPTC16M080B32.0L076R04

Brand: TUNGALOY

Price: 1,713.14

Delivery time: 6 Days


Technical Data:

blade diameter D: 80 mm mm

Maximum Cutting Depth (Ad): 76 mm

Dimensions Lf: - mm

Dimension L: 25 mm

Total no. of tips z: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPTC16M080B32.0L076R04

Part Number
LPTC16M080B32.0L076R04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Maximum Cutting Depth (Ad)
(mm)
Dimensions Lf
(mm)
Dimension L
(mm)
Total no. of tips z

1,713.14 €

1 6 Days 80 mm76-2520

Loading...

  1. 1

Basic information

Machining Application Side / Groove Compatible Inserts TC*T16○○○

Tech Support