TungSpeedMill Series TPYP12 Type PCD Cutter For Machining Non-Ferrous Metals (TPYP12M063B22.0R10)

TungSpeedMill Series TPYP12 Type PCD Cutter For Machining Non-Ferrous Metals TPYP12M063B22.0R10

Product Details:

Manufacturer part number: TPYP12M063B22.0R10

Brand: TUNGALOY

Price: 779.50

Delivery time: 6 Days


Technical Data:

blade diameter D: 63 mm mm

Dimensions φd1: 64.4 mm

Dimensions Lf: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPYP12M063B22.0R10

Part Number
TPYP12M063B22.0R10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimensions φd1
(mm)
Dimensions Lf
(mm)

779.50 €

1 6 Days 63 mm64.4-

Loading...

  1. 1

Basic information

Machining Application Plane Air Hole Yes Compatible Inserts YPEB12X3-*A○○○

Tech Support