Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSP6M1R+1
Part Number
|
---|
ZSP6M1R+1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Neck diameter dn (mm) | Shank square part K | Shank square part Lk | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.01 € | 1 | 6 Days | M6 | 1 | - | 6 | REG+1 P3 | 12 | 29 | 4.75 | 4.5 | 7 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | N/A | Number of Grooves Flutes | 3 | Torsion Angle | 43° |
This page is Hyper Z Spiral Tap ZSP, part number ZSP6M1R+1.
You can find the detail information about specifications and dimensions on part number ZSP6M1R+1.
Configure
Basic Attributes
Overall Length (L)(mm)
Type
Nominal
Pitch, Number of Threading(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Under-head Length Ln(mm)
Neck diameter dn(mm)
Shank square part K
Shank square part Lk
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZSP10M1.25R+1 |
ZSP10M1.5R+1 |
ZSP10M1.5R+2 |
ZSP6M1R+2 |
ZSP8M0.75R |
ZSP8M0.75R+1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Neck diameter dn (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.49 € | 1 | 6 Days | - | - | - | 7 | REG+1 P3 | 15.7 | 33 | 8.55 | 5.5 | 8 | ||
37.49 € | 1 | 6 Days | - | - | - | 7 | REG+1 P3 | 18.9 | 37 | 8.25 | 5.5 | 8 | ||
37.49 € | 1 | 6 Days | - | - | - | 7 | REG+2 P4 | 18.9 | 37 | 8.25 | 5.5 | 8 | ||
21.01 € | 1 | 6 Days | M6 | 1 | - | 6 | REG+2 P4 | 12 | 29 | 4.75 | 4.5 | 7 | ||
40.85 € | 1 | 6 Days | M8 | 0.75 | - | 6.2 | REG P2 | 9.2 | 24.5 | 7.05 | 5 | 8 | ||
42.87 € | 1 | 6 Days | M8 | 0.75 | - | 6.2 | REG+1 P3 | 9.2 | 24.5 | 7.05 | 5 | 8 |