Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSP6M1R
Part Number
|
---|
ZSP6M1R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Neck diameter dn (mm) | Shank square part K | Shank square part Lk | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.03 € | 1 | 6 Days | M6 | 1 | - | 6 | REG P2 | 12 | 29 | 4.75 | 4.5 | 7 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | N/A | Number of Grooves Flutes | 3 | Torsion Angle | 43° |
This page is Hyper Z Spiral Tap ZSP, part number ZSP6M1R.
You can find the detail information about specifications and dimensions on part number ZSP6M1R.
Configure
Basic Attributes
Overall Length (L)(mm)
Type
Nominal
Pitch, Number of Threading(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Under-head Length Ln(mm)
Neck diameter dn(mm)
Shank square part K
Shank square part Lk
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZSP10M1.25R+1 |
ZSP10M1.5R+1 |
ZSP10M1.5R+2 |
ZSP6M1R+1 |
ZSP6M1R+2 |
ZSP8M0.75R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Neck diameter dn (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.49 € | 1 | 6 Days | - | - | - | 7 | REG+1 P3 | 15.7 | 33 | 8.55 | 5.5 | 8 | ||
37.49 € | 1 | 6 Days | - | - | - | 7 | REG+1 P3 | 18.9 | 37 | 8.25 | 5.5 | 8 | ||
37.49 € | 1 | 6 Days | - | - | - | 7 | REG+2 P4 | 18.9 | 37 | 8.25 | 5.5 | 8 | ||
21.01 € | 1 | 6 Days | M6 | 1 | - | 6 | REG+1 P3 | 12 | 29 | 4.75 | 4.5 | 7 | ||
21.01 € | 1 | 6 Days | M6 | 1 | - | 6 | REG+2 P4 | 12 | 29 | 4.75 | 4.5 | 7 | ||
40.85 € | 1 | 6 Days | M8 | 0.75 | - | 6.2 | REG P2 | 9.2 | 24.5 | 7.05 | 5 | 8 |