Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPOL4M0.7RX150
Part Number
|
---|
NPOL4M0.7RX150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.04 € | 1 | 6 Days | M4 | 0.7 | 150 | 5 | REG P2 | 13 | 20 | 4 | 7 |
Loading...
Screw Types | Meter | Chamfer threads | 5 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | N/A | Number of Grooves Flutes | 3 |
This page is N Point Tap Long Shank, part number NPOL4M0.7RX150.
You can find the detail information about specifications and dimensions on part number NPOL4M0.7RX150.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Under-head Length Ln(mm)
Shank square part K
Shank square part Lk
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NPOL10M1.5RX100 |
NPOL10M1.5RX120 |
NPOL10M1.5RX150 |
NPOL5M0.8RX100 |
NPOL5M0.8RX120 |
NPOL5M0.8RX150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.29 € | 1 | 6 Days | - | - | - | 7 | REG P3 | 24 | 39 | 5.5 | 8 | ||
44.93 € | 1 | 6 Days | - | - | - | 7 | REG P3 | 24 | 39 | 5.5 | 8 | ||
57.24 € | 1 | 6 Days | - | - | 150 | 7 | REG P3 | 24 | 39 | 5.5 | 8 | ||
25.96 € | 1 | 6 Days | M5 | 0.8 | - | 5.5 | REG P2 | 16 | 22 | 4.5 | 7 | ||
34.25 € | 1 | 6 Days | M5 | 0.8 | - | 5.5 | REG P2 | 16 | 22 | 4.5 | 7 | ||
46.23 € | 1 | 6 Days | M5 | 0.8 | 150 | 5.5 | REG P2 | 16 | 22 | 4.5 | 7 |