SP Electrodeposition Diamond Bur, CBN Bur, Shaft Diameter ⌀3.0

SP Electrodeposition Diamond Bur, CBN Bur, Shaft Diameter ⌀3.0
[Features]
· The shank neck is hardened to improve grinding amount and durability.
· Optimal for finish-grinding.
· Sharp cutting and minimal distortion due to grinding burn or heat, even with dry cutting or when used under low peripheral speed conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11791
11792
11793
11794
11804
11805
11806
11807
11814
11815
11817
11818
11823
11824
11825
11826
11827
11828
11833
11834
11835
11836
11837
11838
11863
11864
11865
11866
11867
11868
11883
11884
11885
11886
11887
11888
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Material/abrasive Diamond Maximum Diameter
(mm)
abrasive grain Quantity

35.81 €

1 6 Days -Diamond-Diamond1

35.79 €

1 6 Days -CBN-CBN1

35.81 €

1 6 Days -Diamond-Diamond1

24.96 €

1 6 Days -CBN-CBN1

24.98 €

1 10 Days 325Diamond0.6Diamond1

24.98 €

1 6 Days 325Diamond0.7Diamond1

24.98 €

1 6 Days 325Diamond0.8Diamond1

24.98 €

1 6 Days 325Diamond0.9Diamond1

24.98 €

1 6 Days -Diamond0.6Diamond1

35.81 €

1 7 Days -Diamond0.7Diamond1

24.98 €

1 6 Days -Diamond0.9Diamond1

35.81 €

1 6 Days -Diamond-Diamond1

35.79 €

1 6 Days 325CBN0.5CBN1

35.79 €

1 6 Days 325CBN0.6CBN1

35.79 €

1 6 Days 325CBN0.7CBN1

35.79 €

1 6 Days 325CBN0.8CBN1

35.79 €

1 6 Days 325CBN0.9CBN1

35.79 €

1 6 Days 325CBN-CBN1

35.79 €

1 6 Days -CBN0.5CBN1

24.96 €

1 6 Days -CBN0.6CBN1

24.96 €

1 6 Days -CBN0.7CBN1

24.96 €

1 10 Days -CBN0.8CBN1

24.96 €

1 6 Days -CBN0.9CBN1

35.79 €

1 6 Days -CBN-CBN1

35.81 €

1 6 Days -Diamond0.5Diamond1

24.98 €

1 6 Days -Diamond0.6Diamond1

24.98 €

1 6 Days -Diamond0.7Diamond1

24.98 €

1 6 Days -Diamond0.8Diamond1

24.98 €

1 6 Days -Diamond0.9Diamond1

35.81 €

1 6 Days -Diamond-Diamond1

24.96 €

1 9 Days -CBN0.5CBN1

24.96 €

1 6 Days -CBN0.6CBN1

24.96 €

1 6 Days -CBN0.7CBN1

24.96 €

1 6 Days -CBN0.8CBN1

24.96 €

1 6 Days -CBN0.9CBN1

35.79 €

1 6 Days -CBN-CBN1

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Shape Cylinder Type
Diamond Length/Grindstone Length(mm) 3 Overall Length(mm) 50 Max. Rotational Speed(rpm) 60,000
Quantity 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360