Electrodeposition Diamond Bur, CBN Bur, Carbide Shaft Type, Shaft Diameter ⌀3.0

Electrodeposition Diamond Bur, CBN Bur, Carbide Shaft Type, Shaft Diameter ⌀3.0
[Features]
· The high rigidity suppresses runouts during processing to the minimum and enables processing with higher precision.
· Drastically improves the precision and efficiency of inner surface grinding, from precision machine parts to jigs, electronic parts, precision molds, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12231
12232
12233
12234
12235
12236
12237
12239
12240
12241
12242
12243
12244
12245
12246
12247
12248
12249
12254
12257
12262
12264
12265
12266
12267
12268
12269
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Material/abrasive Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Overall Length
(mm)
abrasive grain Quantity

79.13 €

1 6 Days -Diamond0.3238Diamond1

79.13 €

1 6 Days -Diamond0.4238Diamond1

65.06 €

1 6 Days 320Diamond0.5238Diamond1

65.06 €

1 6 Days 230Diamond0.6340Diamond1

65.06 €

1 6 Days 230Diamond0.7340Diamond1

65.06 €

1 6 Days 230Diamond0.8340Diamond1

65.06 €

1 7 Days 230Diamond0.9340Diamond1

65.06 €

1 7 Days -Diamond1.2445Diamond1

65.06 €

1 7 Days -Diamond1.4445Diamond1

65.06 €

1 6 Days -Diamond1.5445Diamond1

65.06 €

1 6 Days -Diamond1.7445Diamond1

65.06 €

1 7 Days 100Diamond2445Diamond1

68.30 €

1 7 Days 100Diamond2.2550Diamond1

68.30 €

1 6 Days 100Diamond-550Diamond1

73.72 €

1 6 Days 100Diamond-550Diamond1

89.98 €

1 6 Days 100Diamond3.5550Diamond1

91.05 €

1 6 Days 100Diamond-550Diamond1

113.82 €

1 6 Days 100Diamond-550Diamond1

65.06 €

1 6 Days 270CBN0.6340CBN1

65.06 €

1 6 Days 230CBN0.9340CBN1

65.06 €

1 6 Days -CBN1.7445CBN1

68.30 €

1 6 Days -CBN2.2550CBN1

68.30 €

1 6 Days -CBN-550CBN1

73.72 €

1 6 Days -CBN-550CBN1

89.98 €

1 6 Days -CBN3.5550CBN1

91.05 €

1 6 Days -CBN-550CBN1

113.82 €

1 7 Days -CBN-550CBN1

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Shape Cylinder Type
Max. Rotational Speed(rpm) 92,000 Quantity 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360