Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D1910
Part Number
|
---|
D1910 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
55.38 € | 1 | 5 Days |
Loading...
Classification | Electrodeposition bar | Type | Single Item | Particle Size(#) | 150 |
---|---|---|---|---|---|
Shape | Flat | Material/abrasive | Diamond | Diamond Maximum Diameter(mm) | 10 |
Overall length(mm) | 45 | Maximum operational rotation speed(min-1) | 60,000 |