Electro-Deposited Diamond Grinding Point With Shaft D31○○ (Part Numbers)

Electro-Deposited Diamond Grinding Point With Shaft D31○○
[Features]
· The highest-grade natural diamond has been carefully selected for use.
· The diamond is firmly fixed using a special method, providing a tool that has good cutting quality, high accuracy and a long life.
[Applications]
· Ideal for grinding and polishing cemented carbide, ceramics, glass, porcelain, stone, hardened steel and ferrite, etc.

(i)Remark

  • The image is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D3115

Part Number
D3115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.56 €

2 5 Days

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Particle Size(#) 150
Shape Cylinder Type Material/abrasive Diamond Diamond Maximum Diameter(mm) 1.5
Diamond Length/Grindstone Length(mm) 10 Shaft Diameter(mm) ⌀3.0 Overall length(mm) 45
Maximum operational rotation speed(min-1) 200,000

Tech Support