Manufacturer part number: D3215
Brand: NIHON SEIMITSU KIKAI KOSAKU
Price: 24.56 €
Delivery time: 5 Days
Diamond Maximum Diameter: 1.5 mm
Diamond Length/Grindstone Length: 6 mm
Maximum operational rotation speed: 200,000 min-1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D3215
Part Number
|
---|
D3215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diamond Maximum Diameter (mm) | Diamond Length/Grindstone Length (mm) | Maximum operational rotation speed (min-1) | |
---|---|---|---|---|---|---|---|
24.56 € | 2 | 5 Days | 1.5 | 6 | 200,000 |
Loading...
Classification | Electrodeposition bar | Type | Single Item | Particle Size(#) | 150 |
---|---|---|---|---|---|
Shape | Cylindrical round tip | Material/abrasive | Diamond | Shaft Diameter(mm) | ⌀3.0 |
Overall length(mm) | 45 |