Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HSK-E25-MEGA3S-45T
Product Category | Main Body | Spindle types | HSK-E | HSK type | 25 |
---|---|---|---|---|---|
Tool Type | End Mill / Drill | Maximum Allowable Rotational Speed(min-1) | 60000 | φd(mm) | 0.45 to 3.25 |
L(mm) | 45 | Compatible Collet | NBC3S-□ | L1(mm) | 32 |
φd(mm) | 10 | Accessory | Nut | Mass(g) | 60 |
H1(mm) | 22 | H2(mm) | 32 (Blade tool maximum insertion amount) |