Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DIHA-100 |
DIHI-100 |
DISET-100 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Single Product Set Product | Detail type | Size | |
---|---|---|---|---|---|---|---|---|
78.74 € | 3 Pieces Per Package | 1 pack | 6 Days | Packed Goods | Half round | 100 × 11 × 4 | ||
70.87 € | 3 Pieces Per Package | 1 pack | 6 Days | Packed Goods | Flat | 100 × 10 × 4 | ||
63.01 € | 3 Pieces Per Package | 1 pack | 6 Days | Set Product | Flat / Half Round / Round | Flat: 100 × 10 × 4, Half round: 100 × 11 × 4, Round: 100 × ⌀4 |
Loading...
Type | Ironworking File | Product Type | Ironwork Type | Overall Length(mm) | 195 |
---|---|---|---|---|---|
Roughness of grain | Second cut | Material | Surface: hard chromium |
Configure
Basic Attributes
Single Product Set Product
Detail type
Size
Type
Filter by standard shipping days
Optional Attributes