Rest Nut 11304 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11304-11000E
11304-12000E
11304-13000E
11304-21000E
11304-21100E
11304-22000E
11304-23000E
11304-31000E
11304-31100E
11304-32000E
11304-33000E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
B Dimension Tolerance
(mm)

39.18 €

1 8 Days 181514M8 x 1.259250 to 0.011

37.57 €

1 8 Days 181514M8 x 1.259250 to 0.05

31.31 €

1 8 Days 181514M8 x 1.259200 to 0.05

39.88 €

1 8 Days 222019M12 x 1.7512430 to 0.013

42.31 €

1 8 Days 363027M12 x 1.75202100 to 0.013

39.34 €

1 8 Days 222019M12 x 1.7512430 to 0.05

34.58 €

1 8 Days 222019M12 x 1.7512400 to 0.05

45.88 €

1 6 Days 282424M16 x 216800 to 0.013

54.86 €

1 8 Days 563446M16 x 2256000 to 0.013

61.59 €

1 8 Days 282424M16 x 216750 to 0.05

59.45 €

1 6 Days 282824M16 x 216600 to 0.05

Loading...

  1. 1

Tech Support