Standard Insert, 80° Diamond-Shape, Positive, 2-Corner Specification, CCGW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CCGW09T302PDSCD-B52
CCGW09T304PDSCD-B52
CCGW09T304PDSEH-B40
CCGW09T308PDSCD-B52
CCGW09T308PDSEH-B40
CCGW060204PDSCD-B52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Nose R Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Compatible holder

68.60 €

1 Available 14 Days Cast Iron / High Hardness Material0.2B529.5253.97DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

68.60 €

1 Available 14 Days Cast Iron / High Hardness Material0.4B529.5253.97DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

68.60 €

1 Available 14 Days High Hardness Material0.4B409.5253.97DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

68.60 €

1 Available 14 Days Cast Iron / High Hardness Material0.8B529.5253.97DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

68.60 €

1 Available 14 Days High Hardness Material0.8B409.5253.97DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type

68.60 €

1 Available 14 Days Cast Iron / High Hardness Material0.4B526.352.38SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

Loading...

  1. 1

Basic information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Material classification Non-coated CBN
Clearance angle(°) 7

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360