Standard Insert, 35° Diamond-Shape, Negative, VNMG-G

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG331-G-CP1
VNMG332-G-CP1
VNMG333-G-CP1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nose R

13.65 €

10 14 Days 0.4

13.65 €

10 14 Days 0.8

13.65 €

10 14 Days 1.2

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) work material Cast Iron Rake angle Negative
Material type CP1 Material classification CVD-coated carbide Inscribed circle (IC)(mm) 9.525
Thickness (T)(mm) 4.76 Compatible holder WVJN type / WVPN type / WVVN type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360