Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBFS050R015S-ZM3
Part Number
|
---|
SBFS050R015S-ZM3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Material type | Dimension Ds (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension f (mm) | Nose R details (mm) | Dimension h (mm) | Dimension g (mm) | Minimum machining diameter Dm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.93 € | 1 | Available | 6 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 5 | 70 | 25 | 2.4 | 0.15 | 4.5 | 0.50 | 5.2 |
Loading...
Application | Outer Diameter/Inner Diameter | Nose R | Other | Material classification | PVD-coated micrograin carbide |
---|---|---|---|---|---|
Breaker Y/N | Yes |
This page is Boring Bar For Inner Diameter Machining, SBFS-S, part number SBFS050R015S-ZM3.
You can find the detail information about specifications and dimensions on part number SBFS050R015S-ZM3.
Configure
Basic Attributes
work material
Type
Material type
Dimension Ds(mm)
Dimension L1(mm)
Dimension L2(mm)
Dimension f(mm)
Nose R details(mm)
Dimension h(mm)
Dimension g(mm)
Minimum machining diameter Dm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SBFS030R005S-DT4 |
SBFS030R005S-ZM3 |
SBFS030R015S-ZM3 |
SBFS040R015S-DT4 |
SBFS040R015S-ZM3 |
SBFS060R015S-ZM3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Material type | Dimension Ds (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Dimension f (mm) | Nose R details (mm) | Dimension h (mm) | Dimension g (mm) | Minimum machining diameter Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.74 € | 10 | 6 Days | Steel / Stainless Steel | DT4 | 3 | 50 | 15 | 1.4 | 0.05 | 2.7 | 0.40 | 3.2 | ||
45.27 € | 10 | 6 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 3 | 50 | 15 | 1.4 | 0.05 | 2.7 | 0.40 | 3.2 | ||
45.27 € | 10 | 6 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 3 | 50 | 15 | 1.4 | 0.15 | 2.7 | 0.40 | 3.2 | ||
54.61 € | 10 | 6 Days | Steel / Stainless Steel | DT4 | 4 | 60 | 20 | 1.9 | 0.15 | 3.6 | 0.45 | 4.2 | ||
49.63 € | 10 | 6 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 4 | 60 | 20 | 1.9 | 0.15 | 3.6 | 0.45 | 4.2 | ||
89.65 € | 10 | 6 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 6 | 80 | 30 | 2.9 | 0.15 | 5.4 | 0.60 | 6.2 |