ART 82500 Cable Ties T (825006040035150)

ART 82500 Cable Ties T 825006040035150
  • Volume Discount

Product Details:

Manufacturer part number: 825006040035150

Brand: REYHER

Price: 0.12

Delivery time: 2 Days


Technical Data:

Length: 150 mm

Width: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825006040035150

Part Number
825006040035150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.12 €

100 Available 2 Days 101503.5

Loading...

  1. 1

Basic information

Material Plastic Material type PA 6.6 Form Standard
Color Nature

This page is ART 82500 Cable Ties T, part number 825006040035150.
You can find the detail information about specifications and dimensions on part number 825006040035150.

Variation of this product

Part Number
825006040025200
825006040028240
825006040033260
825006040035200
825006040035285
825006040040175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.15 €

100 Available 2 Days 102002.5

0.21 €

100 Available 2 Days 102402.8

0.27 €

100 Available 2 Days 102603.3

0.18 €

100 Available 2 Days 102003.5

0.30 €

100 Available 2 Days 102853.5

0.18 €

100 Available 2 Days 101754

Tech Support