ART 82505 Cable Ties T-HS (825056000025200)

ART 82505 Cable Ties T-HS 825056000025200
  • Volume Discount

Product Details:

Manufacturer part number: 825056000025200

Brand: REYHER

Price: 0.18

Delivery time: 2 Days


Technical Data:

Color: Nature

Length: 200 mm

Width: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825056000025200

Part Number
825056000025200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor Length
(mm)
Width
(mm)

0.18 €

100 Available 2 Days 10Nature2002.5

Loading...

  1. 1

Basic information

Material Plastic Material type PA 6.6 Form Heat stabilised

This page is ART 82505 Cable Ties T-HS, part number 825056000025200.
You can find the detail information about specifications and dimensions on part number 825056000025200.

Variation of this product

Part Number
825056000025100
825056000025145
825056000033260
825056000035150
825056000035200
825056000035300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSColor Length
(mm)
Width
(mm)

0.06 €

100 Available 2 Days 10Nature1002.5

0.15 €

1000 Available 2 Days 10Nature1452.5

0.33 €

100 Available 2 Days 10Nature2603.3

0.18 €

100 Available 2 Days 10Nature1503.5

0.21 €

100 Available 2 Days 10Nature2003.5

0.51 €

100 Available 2 Days 10Nature3003.5

Tech Support