ART 82510 Cable Ties T-W (825106300035150)

ART 82510 Cable Ties T-W 825106300035150
  • Volume Discount

Product Details:

Manufacturer part number: 825106300035150

Brand: REYHER

Price: 0.15

Delivery time: 2 Days


Technical Data:

Length: 150 mm

Width: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825106300035150

Part Number
825106300035150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.15 €

100 Available 2 Days 101503.5

Loading...

  1. 1

Basic information

Material Plastic Material type PA 6.6 Form UV-stabilised
Color Black

This page is ART 82510 Cable Ties T-W, part number 825106300035150.
You can find the detail information about specifications and dimensions on part number 825106300035150.

Variation of this product

Part Number
825106300025200
825106300028330
825106300033260
825106300035190
825106300035285
825106300040180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.18 €

100 Available 2 Days 102002.5

0.45 €

100 Available 2 Days 103302.8

0.33 €

100 Available 2 Days 102603.3

0.21 €

100 Available 2 Days 101903.5

0.42 €

100 Available 2 Days 102853.5

0.21 €

100 Available 2 Days 101804

Tech Support