ART 82515 Cable Ties T-HR (825156000025100)

ART 82515 Cable Ties T-HR 825156000025100
  • Volume Discount

Product Details:

Manufacturer part number: 825156000025100

Brand: REYHER

Price: 0.36

Delivery time: 2 Days


Technical Data:

Length: 100 mm

Width: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825156000025100

Part Number
825156000025100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.36 €

1000 Available 2 Days 101002.5

Loading...

  1. 1

Basic information

Material Plastic Material type PA 4.6 Form For high temperatures
Color Nature

This page is ART 82515 Cable Ties T-HR, part number 825156000025100.
You can find the detail information about specifications and dimensions on part number 825156000025100.

Variation of this product

Part Number
825156000035150
825156000046200
825156000046390
825156000076390
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.78 €

100 Available 2 Days 101503.5

1.35 €

100 Available 2 Days 102004.6

2.24 €

100 Available 2 Days 103904.6

2.94 €

100 Available 2 Days 103907.6

Tech Support