Super Radius Mill ASR Type, Bore Type (ASR5100-5)

Super Radius Mill ASR Type, Bore Type ASR5100-5

Product Details:

Manufacturer part number: ASR5100-5

Brand: HITACHI TOOL

Price: 1,039.76

Delivery time: 8 Days


Technical Data:

blade diameter D: 100 mm

Overall length (L): 70 mm

Number of flutes: 5 sheet

Details Type: Internal diameter inch size

Dimension A: 12.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASR5100-5

Part Number
ASR5100-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Details Type Dimension A
(mm)
Dimensions φDb
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Insert Used

1,039.76 €

1 8 Days 100705Internal diameter inch size12.79632831.7526ED□□15T4TN-15(Z)$ED□W15T4TN-10

Loading...

  1. 1

Basic information

Machining Application Plane / Groove Mounting Method Arbor Finish category Rough and medium rough processing
Maximum Cutting Depth (Ad)(mm) 10 / 15

Tech Support