WEICONLOCK AN 302-90

WEICONLOCK AN 302-90

Click on this image to zoom in.

Click on this image to zoom in.

  • 30290020
  • 30290150
  • 30290200
Threadlocking, for locking after mounting and sealing of hair cracks. Due to its low viscosity and high capillary effect, it penetrates into the intermediate spaces of the threads. A previous loosening of the connection is not necessary. Ideal for pre-assembled threaded joints.
extremely low viscosity, capillary
high strength
hard to disassemble

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WEICONLOCK® AN 302-90

Product Description


• extremely low viscosity, capillary
• high strength
• hard to disassemble

Threadlocking, for locking after mounting and sealing of hair cracks

Technical Data

ApplicationThreadlocking, for locking after mounting and sealing of hair cracks
Featureslow viscosity, high strength
Colourgreen
For threaded joints up toM 5 kapillar
Viscosity at +25°C Brookfield10 - 20 mPa·s
Gap filling capacity max.0.07 mm
Breakaway strength (Thread)15 - 25 Nm
Prevailing strength (Thread)30 - 40 Nm
Shear strength (DIN 54452)8 - 12 N/mm²
Handling strength at room temperature5 - 20 min.
Final strength at room temperatureca. 3 h
Temperature resistance-60 bis +150 °C

Pretreatment of the Surface

In general, WEICONLOCK does not require special pretreatment as slightly oily surfaces (e.g. on as received parts) will be tolerated. However, best results will be achieved on cleaned, degreased parts (use WEICON Surface Cleaner). If required, the parts should be slightly roughened.

Processing

WEICONLOCK is ready for use and should be applied evenly direct from the bottle/tube with the dispensing tip (avoid direct contact of dispensing tip with metal). On press fitted parts and larger cylindrical assemblies a thin and uniform layer should be applied on both surfaces. In the case of threaded blind holes fill sufficient quantity in the bore hole. On screws and bolts, apply WEICONLOCK around the thread.
Do not pour back into the bottle any WEICONLOCK fluid which had contact with metal; even smallest metal particles will cause the content of the bottle to cure. In series construction, the use of manual or automatic applicators is recommended.

Storage

WEICONLOCK can be stored in the unopened original container for at least 24 months at room temperature. Keep away from heat sources and direct sunlight. The air in the bottle/tube keeps WEICONLOCK liquid.

Note

Any product specifications and recommendations given herein must not be seen as guaranteed product characteristics. They are based on our laboratory tests and on practical experience. Since individual application conditions are beyond our knowledge, control and responsibility, this information is provided without any obligation. We do warrant the continuously high quality of our products being free from defects in accordance with and subject to our General Sales Conditions. However, own adequate laboratory and practical tests to find out if the product in question meets the requested properties are recommended. A claim cannot be derived from them. The user bears the only responsibility for non-appropriate or other than specified applications.

Health and Safety

When using WEICON products, the physical, safety technical, toxicological and ecological data and regulations in our EC safety data sheets (www.weicon.com) must be observed.
*Strength values based on M 10 screws, 8.8 grade, thickness of nut 0.8.d
Static shear strength based on cylindrical parts of abt. Ø 13 mm, tolerance (D-d) = 0.05 mm, l/d = 0.88

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10017891
10019905
10019993
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

35.10 €

1 3 Days 10

17.45 €

1 3 Days 10

123.50 €

1 3 Days 10

Loading...

  1. 1

Tech Support