WEICON Duo-Crimp No. 300 (Part Numbers)

WEICON Duo-Crimp No. 300
The WEICON Duo-Crimp No. 300 can be used to strip conductors and crimp terminals. The automatic scanning system means that there is no need to adjust to the cable cross-section. The Stripper has an optical length scale from 8 - 20 mm and is suitable for all flexible and solid conductors of 0.5 mm² - 6 mm².

The Duo-Crimp No. 300 strips conductors at a length of 5 mm, preventing the individual conductors from splaying. The conductor can then be twisted. Two crimping ranges of 0.5 - 2.5 mm² and 4 - 6 mm² are available for crimping terminals.

An easy-to-reach side cutter is integrated into the Duo-Crimp No. 300 and can be used up to a cable diameter of 6 mm² (solid conductors up to 4 mm²).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10007406

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10007406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

60.31 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Duo-Crimp No. 300, part number 10007406.
You can find the detail information about specifications and dimensions on part number 10007406.

Tech Support