WEICON Quadro-Stripper No. 16 (Part Numbers)

WEICON Quadro-Stripper No. 16
WEICON Quadro-Stripper No. 16 in blister packaging Stripping and dismantling of all common round cables from 8 - 13 mm ø, hook blade and stripping range are integrated. Fast and easy longitudinal cut due to optimised cable routing in casing. Integrated stripping range for all flexible and solid conductors with the cross sections 0.5 mm², 0.75 mm², 1.5 mm², 2.5 mm², 4.0 mm² and 6.0 mm². Retractable hook blade that can be firmly locked in any position and is easy to exchange.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10038853

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10038853
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

30.45 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Quadro-Stripper No. 16, part number 10038853.
You can find the detail information about specifications and dimensions on part number 10038853.

Tech Support