Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HO-8-H63-W63
Part Number
|
---|
HO-8-H63-W63 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.48 € | 3 Pieces Per Package | 1 pack | 7 Days | 8 | 63 | 95 | 63 | 63 | 14 | 46 | 25 | M12 | 30 | 19 |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Kitagawa |
---|---|---|---|---|---|
Dimension E(mm) | 5 | Jaw shape | Tapered | Material | S45C |
This page is Soft Jaw For HO Wide-Jaw Kitagawa Hydraulic / Pneumatic Chucks, part number HO-8-H63-W63.
You can find the detail information about specifications and dimensions on part number HO-8-H63-W63.
Configure
Basic Attributes
Type
Compatible Chuck Nominal Size
Jaw Height(mm)
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension D(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Dimension K(mm)
Mounting bolt hole dimensions(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HO-10-H48-W73 |
HO-10-H63-W63 |
HO-10-H73-W73 |
HO-10-H83-W83 |
HO-8-H73-W73 |
HO-8-H83-W83 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
262.49 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 48 | 110 | 73 | 48 | 16 | 50 | 30 | M12 | 35 | 19 | ||
277.52 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 63 | 110 | 63 | 63 | 16 | 50 | 30 | M12 | 30 | 19 | ||
349.01 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 73 | 110 | 73 | 73 | 16 | 50 | 30 | M12 | 35 | 19 | ||
446.78 € | 3 Pieces Per Package | 1 pack | 7 Days | 10 | 83 | 110 | 83 | 83 | 16 | 50 | 30 | M12 | 45 | 19 | ||
312.27 € | 3 Pieces Per Package | 1 pack | 7 Days | 8 | 73 | 95 | 73 | 73 | 14 | 46 | 25 | M12 | 35 | 19 | ||
388.08 € | 3 Pieces Per Package | 1 pack | 7 Days | 8 | 83 | 95 | 83 | 83 | 14 | 46 | 25 | M12 | 45 | 19 |