Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AL-SBS-10-H63
Part Number
|
---|
AL-SBS-10-H63 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Dimension I (mm) | Dimension J (mm) | Jaw shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
407.48 € | 3 Pieces Per Package | 1 pack | 14 Days | 10 | 63 | 110 | 35 | 63 | 12.7 | 4 | 54 | M12 | - | 20 | 59 | 19.02 | Not tapered |
Loading...
Type | Soft Jaw | Mounting type | Upper and Lower Divided Jaw Type | Compatible Manufacturer | Kitagawa |
---|---|---|---|---|---|
Dimension E(mm) | 3 | Material | Aluminum (A2017) |
This page is Soft Jaw For SBS Aluminum Kitagawa Scroll Chucks, part number AL-SBS-10-H63.
You can find the detail information about specifications and dimensions on part number AL-SBS-10-H63.
Configure
Basic Attributes
Dimension K(mm)
Type
Compatible Chuck Nominal Size
Jaw Height(mm)
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension D(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Mounting bolt hole dimensions(mm)
Dimension I(mm)
Dimension J(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AL-SBS-10-H52 |
AL-SBS-6-H38 |
AL-SBS-7-H41 |
AL-SBS-7B-H32 |
AL-SBS-9-H48 |
AL-SBS-9-H63 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Dimension I (mm) | Dimension J (mm) | Jaw shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
233.29 € | 3 Pieces Per Package | 1 pack | 8 Days | 10 | 52 | 110 | 35 | 52 | 12.7 | 4 | 54 | M12 | - | 20 | 59 | 19.02 | Not tapered | ||
129.43 € | 3 Pieces Per Package | 1 pack | 8 Days | 6 | 38 | 75 | 26 | 38 | 7.94 | 4 | 38.1 | M8 | - | 14 | 40.7 | 12.7 | Not tapered | ||
153.62 € | 3 Pieces Per Package | 1 pack | 8 Days | 7 | 41 | 88 | 28 | 41 | 7.94 | 4 | 44.45 | M10 | - | 17 | 48 | 12.7 | Not tapered | ||
142.07 € | 3 Pieces Per Package | 1 pack | 8 Days | 7 | 32 | 95 | 31 | 32 | 7.94 | 3.5 | 44.5 | M10 | 9 | 17 | 55.5 | 12.7 | Tapered | ||
186.93 € | 3 Pieces Per Package | 1 pack | 8 Days | 9 | 48 | 100 | 32 | 48 | 12.7 | 4 | 54 | M12 | - | 20 | 54 | 19.02 | Not tapered | ||
391.24 € | 3 Pieces Per Package | 1 pack | 14 Days | 9 | 63 | 100 | 32 | 63 | 12.7 | 4 | 54 | M12 | - | 20 | 54 | 19.02 | Not tapered |