Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WAK-140-H64
Part Number
|
---|
WAK-140-H64 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Mounting bolt hole dimensions (mm) | Dimension I (mm) | Dimension J (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175.69 € | 3 Pieces Per Package | 1 pack | 18 Days | 140 | 64 | 69 | 20 | 64 | 8 | 4 | 4.5 | 32 | M8 | 14 | 35 | 18 |
Loading...
Type | Soft Jaw | Mounting type | Upper and Lower Divided Jaw Type | Compatible Manufacturer | Other |
---|---|---|---|---|---|
Jaw shape | Not tapered | Material | S45C |
This page is Soft Jaw For WAK SMW Quick Jaw Change Chucks, part number WAK-140-H64.
You can find the detail information about specifications and dimensions on part number WAK-140-H64.
Configure
Basic Attributes
Type
Compatible Chuck Nominal Size
Jaw Height(mm)
Dimension A(mm)
Dimension B(mm)
Dimension C(mm)
Dimension D(mm)
Dimension E(mm)
Dimension F(mm)
Dimension G(mm)
Dimension H(mm)
Mounting bolt hole dimensions(mm)
Dimension I(mm)
Dimension J(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WAK-140-H40 |
WAK-160-H64 |
WAK-160-H94 |
WAK-200-H124 |
WAK-200-H47 |
WAK-200-H64 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Mounting bolt hole dimensions (mm) | Dimension I (mm) | Dimension J (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.54 € | 3 Pieces Per Package | 1 pack | 14 Days | 140 | 40 | 69 | 20 | 40 | 8 | 4 | 4.5 | 32 | M8 | 14 | 35 | 18 | ||
206.53 € | 3 Pieces Per Package | 1 pack | 14 Days | 160 | 64 | 85 | 20 | 64 | 8 | 4 | 4 | 32 | M8 | 14 | 51 | 18 | ||
264.07 € | 3 Pieces Per Package | 1 pack | 18 Days | 160 | 94 | 85 | 20 | 94 | 8 | 4 | 4 | 32 | M8 | 14 | 51 | 18 | ||
326.91 € | 3 Pieces Per Package | 1 pack | 18 Days | 200 | 124 | 105 | 22 | 124 | 10 | 4 | 4 | 40 | M8 | 14 | 60 | 20 | ||
122.84 € | 3 Pieces Per Package | 1 pack | 8 Days | 200 | 47 | 105 | 22 | 47 | 10 | 4 | 4 | 40 | M8 | 14 | 60 | 20 | ||
182.45 € | 3 Pieces Per Package | 1 pack | 14 Days | 200 | 64 | 105 | 22 | 64 | 10 | 4 | 4 | 40 | M8 | 14 | 60 | 20 |