Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPRSUN8I
Part Number
|
---|
CPRSUN8I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.50 € | 1 | Available | 8 Days | Unified | No.8 | - | 57 | 11 | 5 | 3.81 | 3.91 | 6.3 | 8.3 | 10.4 |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-Cutting-Related Tool | Hole type | For blind hole |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | Shape | 1 |
This page is Pilot Hole Check Pin for Roll Taps - Straight Type CPR-S, part number CPRSUN8I.
You can find the detail information about specifications and dimensions on part number CPRSUN8I.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Type
Screw Types
Nominal
Overall Length (L)(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
d1(mm)
d2(mm)
l1(mm)
ℓ2(mm)
ℓ3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPRS012O |
CPRS012P |
CPRS2.0E |
CPRSUN8J |
CPRSUNAJ |
CPRSUNAM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.86 € | 1 | Available | 8 Days | Meter | - | - | 121 | 33 | 12 | 11.22 | 11.34 | 18 | 24 | 30 | |
42.64 € | 1 | Available | 8 Days | Meter | - | - | 121 | 33 | 12 | 11.09 | 11.23 | 18 | 24 | 30 | |
28.34 € | 1 | Available | 8 Days | Meter | - | - | 41.5 | 5.5 | 3 | 1.79 | 1.84 | 3 | 4 | 5 | |
38.50 € | 1 | Available | 8 Days | Unified | No.8 | - | 57 | 11 | 5 | 3.78 | 3.89 | 6.3 | 8.3 | 10.4 | |
39.53 € | 1 | Available | 8 Days | Unified | No.10 | - | - | 14 | 5.5 | 4.44 | 4.53 | 7.2 | 9.7 | 12.1 | |
39.53 € | 1 | Available | 8 Days | Unified | No.10 | - | - | 14 | 5.5 | 4.30 | 4.44 | 7.2 | 9.7 | 12.1 |