Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPRTU08N
Part Number
|
---|
CPRTU08N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 7 Days | Unified | 1/2 | - | - | 27.4 | 12 | 9 | 12 | 2 | 12.06 | 12.20 | 7.7 | 19.7 |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-Cutting-Related Tool | Hole type | For through hole / For blind hole |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated |
This page is Pilot Hole Check Pin for Roll Taps - Taper Type CPR-T, part number CPRTU08N.
You can find the detail information about specifications and dimensions on part number CPRTU08N.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Type
Screw Types
Nominal
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
d1(mm)
d2(mm)
l1(mm)
ℓ2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPRT012O |
CPRT012P |
CPRT2.0E |
CPRTU08R |
CPRTUN2D |
CPRTUN2E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.34 € | 1 | Available | 7 Days | Meter | - | - | - | 27.4 | 12 | 9 | 12 | 2 | 11.22 | 11.34 | 7.7 | 19.7 | |
30.21 € | 1 | Available | 7 Days | Meter | - | - | - | 27.4 | 12 | 9 | 12 | 2 | 11.09 | 11.23 | 7.7 | 19.7 | |
19.84 € | 1 | Available | 7 Days | Meter | - | - | - | 7 | 3 | 2.5 | 5 | 1 | 1.79 | 1.84 | 1 | 6 | |
36.43 € | 1 | Available | 7 Days | Unified | 1/2 | - | - | 27.4 | 12 | 9 | 12 | 2 | 11.70 | 11.92 | 7.7 | 19.7 | |
22.95 € | 1 | Available | 7 Days | Unified | No.2 | 64 | - | 8 | 3 | 2.5 | 5 | 1 | 1.98 | 2.06 | 1.5 | 6.5 | |
22.95 € | 1 | Available | 7 Days | Unified | No.2 | 56 | - | 8 | 3 | 2.5 | 5 | 1 | 1.96 | 2.04 | 1.5 | 6.5 |