BULB (95501537)

BULB 95501537

Click on this image to zoom in.

Click on this image to zoom in.

  • 95501534, 95501535, 95501536, 95501537, 95501538
  • 95582635, 95582638
  • 95582735
  • 95582737, 95582738
  • 95584032, 95584034, 95584035, 95584038, 95584057
  • 95588066, 95588067, 95588068
  • 95589038
  • 95589055, 95589067, 95589068
  • Promotional pricing

Product Details:

Manufacturer part number: 95501537

Brand: WERMA

Price: 9.38

Delivery time: 3 Days


Technical Data:

Diameter: 16

Total length: 54

Lamp power: 7

Lamp voltage: 115

Lamp shape: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95501537

Part Number
95501537
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter Total length Lamp power Lamp voltage Lamp shape

9.38 €

1 3 Days 1016547115Other

Loading...

  1. 1

This page is BULB, part number 95501537.
You can find the detail information about specifications and dimensions on part number 95501537.

Variation of this product

Part Number
95501534
95501535
95501536
95501538
95582635
95582638
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter Total length Lamp power Lamp voltage Lamp shape

9.38 €

1 3 Days 101654712Other

9.38 €

1 3 Days 101654748Other

9.38 €

1 3 Days 101654748Other

9.38 €

1 3 Days 1016547230Other

9.38 €

1 3 Days 1022-1525-

9.38 €

1 3 Days 1022-15230-

Tech Support