Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GTGP-75-3 |
GTGP-100-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Height (mm) | Width (mm) | Package length (mm) | Package width (mm) | Package height (mm) | Permissible range, minimum diameter (mm) | Permissible range, maximum diameter (mm) | JAN code | Mass (g) | Package mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.30 € | 1 | 6 Days | 125 | 89 | 89 | 129 | 100 | 90 | 40 | 75 | 4904781376926 | 556 | 630 | ||
70.87 € | 1 | 6 Days | 160 | 110 | 110 | 175 | 120 | 110 | 50 | 100 | 4904781376896 | 1,032 | 1,138 |
Loading...
Product Type | Gear Puller | Main Body, Related Products | Main Body | No. of claws(pcs) | 3 |
---|---|---|---|---|---|
Set screw(Degrees) | 30 |
Configure
Basic Attributes
Length(mm)
Height(mm)
Width(mm)
Package length(mm)
Package width(mm)
Package height(mm)
Permissible range, minimum diameter(mm)
Permissible range, maximum diameter(mm)
JAN code
Type
Filter by standard shipping days
Optional Attributes