Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GTDSC-75
Part Number
|
---|
GTDSC-75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Height (mm) | Width (mm) | Package vertical (mm) | Package horizontal (mm) | Package height (mm) | Aperture length (mm) | JAN code | Nominal size (mm) | Overall length (mm) | Max. mouth opening (mm) | Product name | Weight (g) | Package weight (g) | Material | Specifications | Grip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.73 € | 5 | 7 Days | 225 | 34 | 107 | 225 | 107 | 34 | - | 4904781390540 | - | 225 | 75 | Deep type power clamp | 120 | 121 | Main body: polypropylene / glass fiber, Handle: TPR | Opening: with free guide (prevents scratches to the object) | Uses non-slip material |
Loading...
This page is GT Power Clamp, part number GTDSC-75.
You can find the detail information about specifications and dimensions on part number GTDSC-75.
Configure
Basic Attributes
Aperture length(mm)
Nominal size(mm)
Type
Length(mm)
Height(mm)
Width(mm)
Package vertical(mm)
Package horizontal(mm)
Package height(mm)
JAN code
Overall length(mm)
Max. mouth opening(mm)
Product name
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GTDSC-50 |
GTSC-100 |
GTSC-25 |
GTSC-38 |
GTSC-50 |
GTSC-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Height (mm) | Width (mm) | Package vertical (mm) | Package horizontal (mm) | Package height (mm) | Aperture length (mm) | JAN code | Nominal size (mm) | Overall length (mm) | Max. mouth opening (mm) | Product name | Weight (g) | Package weight (g) | Material | Specifications | Grip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.89 € | 5 | 7 Days | 150 | 23 | 75 | 150 | 75 | 23 | - | 4904781390533 | - | 150 | 50 | Deep type power clamp | 46 | 47 | Main body: polypropylene / glass fiber, Handle: TPR | Opening: with free guide (prevents scratches to the object) | Uses non-slip material | ||
9.84 € | 5 | 7 Days | 200 | 34 | 155 | 200 | 155 | 34 | - | 4904781390526 | - | 200 | 100 | Power clamp | 136 | 137 | Main body: polypropylene / glass fiber, Handle: TPR | Opening: with free guide (prevents scratches to the object) | Uses non-slip material | ||
2.62 € | 5 | 7 Days | 50 | 10 | 45 | 50 | 45 | 10 | - | 4904781390489 | - | 50 | 25 | Nylon spring clamp | 2 | 2 | Main body: polypropylene / glass fiber, Grip: TPR | Opening: with free guide (prevents scratches to the object) | - | ||
2.65 € | 5 | 5 Days | 85 | 15 | 70 | 85 | 70 | 15 | - | 4904781390496 | - | 80 | 38 | Nylon spring clamp | 16 | 16 | Main body: polypropylene / glass fiber, Grip: TPR | Opening: with free guide (prevents scratches to the object) | - | ||
4.87 € | 5 | 7 Days | 120 | 34 | 110 | 120 | 110 | 35 | - | 4904781390502 | - | 110 | 50 | Power clamp | 44 | 45 | Main body: polypropylene / glass fiber, Handle: TPR | Opening: with free guide (prevents scratches to the object) | Uses non-slip material | ||
7.53 € | 5 | 7 Days | 175 | 35 | 150 | 175 | 150 | 35 | - | 4904781390519 | - | 175 | 75 | Power clamp | 124 | 124 | Main body: polypropylene / glass fiber, Grip: TPR | Opening: with free guide (prevents scratches to the object) | Uses non-slip material |