Double Sided Chamfering Cutter 45° DFC

Double Sided Chamfering Cutter 45° DFC

Click on this image to zoom in.

Click on this image to zoom in.

  • DFC11-S8-80L
  • DFC15-S10-110L
  • DFC20-S12-110L
[Features]
· Capable of V-grooving both front and back surfaces as well as the side surfaces.
· Capable of chamfering up to C2.8 for front chamfering.
· The use of a dedicated insert (4 cutting edges) delivers high precision machining.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DFC11-S8-80L
DFC15-S10-110L
DFC20-S12-110L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter (D)
(mm)
Dimension d1
(mm)
Dimension d
(mm)
Dimension L
(mm)
Back side maximum chamfering amount
(mm)
Number of blades
(pcs.)
Front side minimum machinable diameter
(mm)
Back side minimum machinable diameter
(mm)
Front side maximum chamfering amount
(mm)

256.85 €

1 8 Days 1110.68801.1816102.3

291.52 €

1 8 Days 1514.7101102.182915.52.8

315.25 €

1 8 Days 2019.7121102.9731420.52.8

Loading...

  1. 1

Basic information

Application Hole Chamfer / V Groove work material General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum Compatible insert(mm) MT-SDM050204AM VM25, MT-SDH050204US MK10

Tech Support