Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DFC11-S8-80L
Part Number
|
---|
DFC11-S8-80L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (D) (mm) | Dimension d1 (mm) | Dimension d (mm) | Dimension L (mm) | Back side maximum chamfering amount (mm) | Number of blades (pcs.) | Front side minimum machinable diameter (mm) | Back side minimum machinable diameter (mm) | Front side maximum chamfering amount (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
256.85 € | 1 | 8 Days | 11 | 10.6 | 8 | 80 | 1.18 | 1 | 6 | 10 | 2.3 |
Loading...
Application | Hole Chamfer / V Groove | work material | General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum | Compatible insert(mm) | MT-SDM050204AM VM25, MT-SDH050204US MK10 |
---|
This page is Double Sided Chamfering Cutter 45° DFC, part number DFC11-S8-80L.
You can find the detail information about specifications and dimensions on part number DFC11-S8-80L.
Configure
Basic Attributes
Type
Tool Diameter (D)(mm)
Dimension d1(mm)
Dimension d(mm)
Dimension L(mm)
Back side maximum chamfering amount(mm)
Number of blades(pcs.)
Front side minimum machinable diameter(mm)
Back side minimum machinable diameter(mm)
Front side maximum chamfering amount(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DFC15-S10-110L |
DFC20-S12-110L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (D) (mm) | Dimension d1 (mm) | Dimension d (mm) | Dimension L (mm) | Back side maximum chamfering amount (mm) | Number of blades (pcs.) | Front side minimum machinable diameter (mm) | Back side minimum machinable diameter (mm) | Front side maximum chamfering amount (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.52 € | 1 | 8 Days | 15 | 14.7 | 10 | 110 | 2.18 | 2 | 9 | 15.5 | 2.8 | ||
315.25 € | 1 | 8 Days | 20 | 19.7 | 12 | 110 | 2.97 | 3 | 14 | 20.5 | 2.8 |