5200-Retractor (5200000002)

5200-Retractor 5200000002

Product Details:

Manufacturer part number: 5200000002

Brand: KROMER

Price: 35.30

Delivery time: 9 Days


Technical Data:

Working load: 1 - 2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5200000002

Part Number
5200000002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

35.30 €

1 9 Days 1 - 2

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 2000 Ratchet lock not available
Spring protection no AIR spiral hose no Double cable no

This page is 5200-Retractor, part number 5200000002.
You can find the detail information about specifications and dimensions on part number 5200000002.

Variation of this product

Part Number
5200000001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Working load
(kg)

35.30 €

1 8 Days 0.5 - 1.2

Tech Support